Vetonit - Vetoproof CM745- Crack Bridging Cementitious Waterproofing Membrane
Vetonit - Vetoproof CM745- Crack Bridging Cementitious Waterproofing Membrane
Vetonit - Vetoproof CM745- Crack Bridging Cementitious Waterproofing Membrane
    Saveto

    Vetonit - Vetoproof CM745- Crack Bridging Cementitious Waterproofing Membrane

    Vetoproof CM745 is a two-component flexible polymer modified cementitious waterproof coating; it has crack bridging characteristics even after long-term water immersion.

    Features and benefits:

    • Non-toxic - approved in contact with drinking water.
    • Flexible, crack-bridging.
    • Ready to receive tile adhesives.
    • Withstands high positive and negative hydrostatic pressures.
    • Easy application by brush or roller.
    • Bonds to damp concrete.
    • Effective barrier to sulfates and chlorides.
    • Excellent bond to concrete and masonry.
    Specifikation
    • Suitable for:

      • Waterproof lining for water tanks, dams and canals.
      • Covered roofs and wet areas.
    Teknisk specifikation
    • Unik ref.Vetoproof-CM745
    • ProduktfamilieConcrete, cements, mortars and grouts
    • ProduktgruppeMortars and grouts
    • TypeByggematerialer
    • Udgivelsesdato2024-02-13
    • Udgavenummer1
    • Højde (mm)2
    Relateret
    • Materiale primærtCementitious
    • Designet iSaudiarabien
    • Fremstillet iSaudiarabien
    Klassifikation
    • BIMobject-kategoriByggematerialer - Waterproofing & Membranes
    • Uniclass 2015-kodePr_20_31_53_14
    • Uniclass 2015-beskrivelseCementitious tanking mortars
    • OmniClass-nummer23-13 15 13 15
    • OmniClass-betegnelseMortar Cements

    Tilgængelighed i region

    Asien Afrika