Vetonit - Vetotop EC498- Heavy Duty High Build Epoxy Carpark System for Indoor Applications
Vetonit - Vetotop EC498- Heavy Duty High Build Epoxy Carpark System for Indoor Applications
Vetonit - Vetotop EC498- Heavy Duty High Build Epoxy Carpark System for Indoor Applications
Vetonit - Vetotop EC498- Heavy Duty High Build Epoxy Carpark System for Indoor Applications
Vetonit - Vetotop EC498- Heavy Duty High Build Epoxy Carpark System for Indoor Applications
    Saveto

    Vetonit - Vetotop EC498- Heavy Duty High Build Epoxy Carpark System for Indoor Applications

    Vetotop EC498 is a two-component high-performance solvent-free epoxy coating system for concrete. Once cured, the product has excellent abrasion and chemical resistance. Vetotop EC498 provides a hard-wearing and easily cleanable floor finish.

    The system comprises:

    • Layer 1 - Vetoprime EP490 - Solvent-based epoxy primer.
    • Layer 2 - Vetotop EC498 - Epoxy flooring system.
    • Layer 3 - Vetotop UC373 - Line marking polyurethane coating for traffic.

    Features and benefits:

    • Glossy and level finish.
    • High abrasion and impact resistance.
    • Ease of application.
    • High chemical resistance.
    • Low maintenance costs.
    • Hygienic, waterproof and easily cleanable.
    • A slip-resistant finish.
    • Available in five RAL colours with the ability to create custom colours.
    • High bond, stronger than concrete cohesive strength.
    Specifikation
    • Suitable for:

      • Floor coating for cementitious substrates.
      • Various industrial applications such as production assembly areas, workshops, dairies, bottling plants, breweries, pharma plants, kitchens and showrooms.
      • Aircraft hangers, anti-slip floors, ramps and high-traffic areas.
      • Wet working areas subject to chemical spillage.
      • Vehicle production factories and parks.
    Teknisk specifikation
    • Unik ref.Vetotop-EC498
    • ProduktfamilieCoverings, coatings and finishes
    • ProduktgruppeResin Flooring Systems
    • TypeByggematerialer
    • Udgivelsesdato2024-02-13
    • Udgavenummer1
    Relateret
    • Materiale primærtEpoxy
    • Designet iSaudiarabien
    • Fremstillet iSaudiarabien
    Klassifikation
    • BIMobject-kategoriGulvbelægning - Systems
    • Uniclass 2015-kodeSs_30_42_54_75
    • Uniclass 2015-beskrivelseResin flooring systems
    • OmniClass-nummer23-15 17 29 13 19
    • OmniClass-betegnelseResinous Flooring

    Tilgængelighed i region

    Asien Afrika