Fúlvia - Pergola made of tensioned fabric canvas
Fúlvia - Pergola made of tensioned fabric canvas
Fúlvia - Pergola made of tensioned fabric canvas
Fúlvia - Pergola made of tensioned fabric canvas
Fúlvia - Pergola made of tensioned fabric canvas
Fúlvia - Pergola made of tensioned fabric canvas
Fúlvia - Pergola made of tensioned fabric canvas
Fúlvia - Pergola made of tensioned fabric canvas
Fúlvia - Pergola made of tensioned fabric canvas
Fúlvia - Pergola made of tensioned fabric canvas
    Saxun

    Fúlvia - Pergola made of tensioned fabric canvas

    4.5 ud af 5 stjerner4.5(11 anmeldelser)

    Modular sun and rain protection system "Saxun" model Fúlvia, made of a stretched canvas system for the Saxun Fulvia pergola for façade installation

    Specifikation
    • Supply of a Stretched canvas system for the Saxun Fulvia pergola for façade installation, composed of an inclined structure in 6063 T5 extruded aluminum alloy with 304 stainless steel fittings, covered with a stretched waterproof canvas installed on an extruded aluminum shaft. The canvas can be extended on its bearings and an extruded aluminum track. The canvas is opened and closed by a remote control motor and can be fully extended and retracted.

    Teknisk specifikation
    • Unik ref.pergola-de-lona-tensada
    • ProduktfamiliePergola
    • ProduktgruppeModular Bioclimatic Pergola
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2022-03-23
    • Udgavenummer1
    • Højde (mm)300
    • Bredde (mm)1300
    • Dybde (mm)650
    Relateret
    • Materiale primærtAluminium
    • Materiale sekundærtStof
    Klassifikation
    • BIMobject-kategoriKonstruktion - Shading Systems
    • IFC-klassifikationObjekt
    • UNSPSC-navnAwnings
    • UNSPSC-kode30151901
    • Uniclass 2015-kodePr_30_59_07_05
    • Uniclass 2015-beskrivelseAwnings
    • CSI MasterFormat 2014-kode10 71 13
    • CSI MasterFormat 2014-titelExterior Sun Control Devices
    • OmniClass-nummer23-17 21 11 11 21
    • OmniClass-betegnelsePowered Awnings