Schlüter®-KERDI-LINE-C
Schlüter®-KERDI-LINE-C
Schlüter®-KERDI-LINE-C

    Schlüter®-KERDI-LINE-C

    Schlüter®-KERDI-LINE are insertion frames of brushed stainless steel with designer grate covers that match the Schlüter®-KERDI-LINE channel bodies. The insertion frame is seamlessly height adjustable to accommodate covering materials in thicknesses from 3 to 25 mm. Designer grate A, B and C are available as design Options.

    Specifikation
    • - design grate C with 19 mm frame, stainless steel V4A, brushed in lengths from 50 to 180 cm

      - design grate C with 30 mm frame, stainless steel V4A, brushed in lengths from 50 to 120 cm

      - cover C with 19 mm frame, stainless steel V4A, high-gloss in lengths from 50 to 120 cm


      H = 19 mm covering thicknesses 3 - 15 mm
      H = 30 mm covering thicknesses 13 - 25 mm

    Teknisk specifikation
    • Unik ref.schlueter-kerdi-line-c
    • ProduktfamilieDrainage
    • ProduktgruppeKERDI-LINE
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-06-14
    • Udgavenummer1
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iTyskland
    Klassifikation
    • BIMobject-kategoriSanitet - Shower Channel