Ringmaster - Gas Insulated Ring Main Unit
Ringmaster - Gas Insulated Ring Main Unit
Ringmaster - Gas Insulated Ring Main Unit

    Ringmaster - Gas Insulated Ring Main Unit

    MV Compact Switchboard (Ring Main Unit) up to 12 kV, Hi-reliable Gas Insulated Switchboard for underground secondary distribution. For indoor and outdoor applications, up to 12kV

    Specifikation
    • Extensible RMU combining all MV functional units: circuit breaker, switch, feeder metering units • rated current up to 630 A • short circuit current up to 21 kA • indoor outdoor IP54 design • internal arc proof • gas pressure indicator Self powered protection and monitoring control devices guaranteeing the security of your installation • Time Limit Fuses (TLF) • VIP protection relays • Easergy T200E telecontrol
    Teknisk specifikation
    • Unik ref.Ringmaster
    • ProduktfamilieMV Switchgear
    • ProduktgruppeRingmaster
    • TypeShowcase (model)
    • Udgivelsesdato2021-01-07
    • Udgavenummer1
    Relateret
    • Materiale primærtMetal
    • Materiale sekundærtMetal
    • Designet iIndien
    • Fremstillet iStorbritannien
    Klassifikation
    • BIMobject-kategoriElektrisk - Koblingsudstyr
    • UNSPSC-navnGas insulated switchgears
    • UNSPSC-kode26131812
    • Uniclass 2015-kodePr_60_70_36
    • Uniclass 2015-beskrivelseHigh voltage switchgear and transformers
    • CSI MasterFormat 2014-kode26 13 00
    • CSI MasterFormat 2014-titelMedium-Voltage Switchgear
    • OmniClass-nummer23-35 31 17
    • OmniClass-betegnelseElectrical Panel Boards