Clipsal Pro Series - wiring devices
Clipsal Pro Series - wiring devices
Clipsal Pro Series - wiring devices
Clipsal Pro Series - wiring devices

    Clipsal Pro Series - wiring devices

    4.1 ud af 5 stjerner4.1(15 anmeldelser)

    Pro Series is the latest range of sockets and switches from Clipsal designed specifically for commercial applications. With robust design, gloss finish, the widest range of options in the market, Pro Series is the best choice for public buildings, educational institutions, retail and office buildings.

    Specifikation
      • Secure skin
      • Protected Circuit ID
      • Consistent Labelling
      • Impact Deflection
      • IK08 Impact Resistant
      • Circuit ID Windows
      • Permanent circuit identification with large integrated windows.
      • Secured skin which can only be removed with a tool.
      • Large terminals for easy termination.
      • Aesthetically appealing with fresh, clean lines and beveled edges to deflect impacts, and sockets rated at IK08 for impact resistance. Available in white and black, the switches and sockets will blend into any commercial environment.

    Teknisk specifikation
    • Unik ref.SE_Clipsal_AU
    • ProduktfamilieBUILDING SYSTEMS
    • ProduktgruppeWiring devices
    • TypeShowcase (model)
    • Udgivelsesdato2019-12-12
    • Udgavenummer1
    Relateret
    • Materiale primærtPlast
    • Materiale sekundærtMetal
    • Designet iAustralien
    • Fremstillet iAustralien
    Klassifikation
    • BIMobject-kategoriElektrisk - Stikkontakter og stikdåser
    • Uniclass 2015-kodePr_65_72
    • Uniclass 2015-beskrivelseElectrical power products and wiring accessories
    • CSI MasterFormat 2014-kode26 27 26
    • CSI MasterFormat 2014-titelWiring Devices
    • OmniClass-nummer23-35 37 29
    • OmniClass-betegnelseModular Wiring System Switches
    • CSI UniFormat II-kodeD5020
    • CSI UniFormat II-titelLighting & Branch Wiring

    Tilgængelighed i region

    Oceanien