SM AirSeT - SF6-free Modular MV Switchboard up to 24kV

SM AirSeT - SF6-free Modular MV Switchboard up to 24kV

4.7 ud af 5 stjerner4.7(9 anmeldelser)
SM AirSet is Part of SeT Series. Green and digital modular air-insulated Medium Voltage switchgear for secondary distribution networks and installations for commercial and industrial buildings sectors and utilities. It features future-proof green design combining pure air and vacuum technology to replace greenhouse or alternative gas.
Specifikation
  • -Innovative green switching technology with pure air and Shunt Vacuum Interruption (SVI)TM -CompoDrive - a new generation mechanism engineered from high-tech composite materials -Footprint and connection positions identical to former technology -Plug & Play motorization -Familiar 3-position switch: closed, open-disconnected, earthed -Comprehensive range including switch, switch-fuse, and circuit breaker functions -Wireless condition monitoring through smart sensors by default -Internal arc fast detection relay for increased operator and installation safety -Smart grid solutions for greater network reliability
Teknisk specifikation
  • Unik ref.SM_AirSet
  • ProduktfamilieMV Switchgear
  • ProduktgruppeSM AirSeT
  • TypeShowcase (model)
  • Udgivelsesdato2022-08-26
  • Udgavenummer1
Relateret
  • Materiale primærtMetal
  • Materiale sekundærtMetal
  • Designet iFrankrig
  • Fremstillet iFrankrig
Klassifikation
  • BIMobject-kategoriElektrisk - Koblingsudstyr
  • IFC-klassifikationElektrisk distribution
  • UNSPSC-navnSwitchgear systems
  • UNSPSC-kode39121105
  • Uniclass 2015-kodeSs_70
  • Uniclass 2015-beskrivelseElectrical systems
  • CSI MasterFormat 2014-kode26 13 00
  • CSI MasterFormat 2014-titelMedium-Voltage Switchgear
  • OmniClass-nummer23-35 31 31 11
  • OmniClass-betegnelseDistribution Switchgear
  • CSI UniFormat II-kodeD5010
  • CSI UniFormat II-titelElectrical Service and Distribution