Ved at bruge vores tjenester accepterer du vores brug af cookies her !

Godkende
;

ADS 60 CH

Unique ref.: schueco_ads_60_ch
Producent.: Schüco
Produkt familie: Portes
Produkt gruppe: Portes
Dybde (mm): 60
Publiceringsdato: 2015-10-30
Versions nummer: 1
Type: Objekt (enkelt objekt)
Download (1)
This product is available in France only !
  • Narrow cross-sectional (astragal bar 83 mm)
  • High performance central joint with reinforced insulation chamber
  • Max dimensions: L = 1400 mm (1 leaf) - 2500 mm (2 leaves) / H = 2150 mm (1 and 2 leaves)
  • Openings: side-hung, turn-and-tilt , bottom-hung or fire-fighter access


Hoved materiale: Aluminium
Sekundær materiale: Glass
Designet i: France
Prouceret i: France

BIMobject kategori: Døre - Dør sæt
IFC klassifikation: Door
UNSPSC navn: Doors
UNSPSC kode: 301715
Uniclass 2.0 Kode: SS-25-30-20-20
Uniclass 2.0 Beskrivelse: Doorset Systems
NBS Reference Kode: 25-30-20
NBS Reference Beskrivelse: Door, Shutter And Hatch Systems
COBIe Type Category: Doors
Dette produkt fås i:
Europe
  • France

BIMobject®