Sure Temp 6" x 18", 6T-18, All Fuel, Double Wall, Chimney Pipe. Comes equipped with locking band, and solid pack insulation. Tested to withstand 2100 F, and is UL listed. Test helps to prevent product damage, or structural hazard during brief periods of this excessive chimney temperature. Constructed with a stainless steel outer casing, and inner liner. 2" inch minimal clearance to combustibles.
As Featured on Amazon.com
#Selkirk #ChimneyPipe #ChimneyPipeAllFuel #SureTemp
Tilgængelighed i region
| Nordamerika |
|---|
USA |