Antique flooring
Antique flooring
Antique flooring
Antique flooring
    Senini

    Antique flooring

    Antique concrete pavers available in different shapes and colors for outdoor pavings. They help creating a "lived-in" look or contrasts with modern design.
    Specifikation
    • Paving with interlocking pavers/slabs, CE marked Uni EN 1338/1339 standards, made in vibro-compressed concrete ,double layer, height cm….sizes….., ANTIQUE finishing. Made only with natural aggregates by a Manufacturer certified ISO 9001 and ISO 14001. The top layer and the external edges are treated mechanically to obtain and "antique" effect. The finishing layer is made by a mix of silica aggregated , quartz and selected to have a maximun granulometry of 2 mm . For the overcoming of architectural barriers pavers have a coefficient of friction BCRA (DM 236 of 06/14/89)> 0.60 and a value of the coefficient USRV (UNI EN 1338/1339)> 45
    Teknisk specifikation
    • Unik ref.Antique_flooring
    • ProduktfamiliePAVERS
    • ProduktgruppeANTIQUE
    • TypeByggematerialer
    • Udgivelsesdato2017-02-13
    • Udgavenummer1
    • Dybde (mm)60
    Relateret
    • Materiale primærtAggregerede natursten
    • Materiale sekundærtCement
    • Designet iItalien
    • Fremstillet iItalien
    Klassifikation
    • BIMobject-kategoriByggematerialer - Pavers & Stones
    • Uniclass 2015-kodePr_25_93_60_59
    • Uniclass 2015-beskrivelseNatural stone tactile pavers
    • OmniClass-nummer23-11 21 17 11 13
    • OmniClass-betegnelseBrick Pavers