CT020 - Countertop, Solid Surface
SEPS2BIM

CT020 - Countertop, Solid Surface

3.7 ud af 5 stjerner3.7(7 anmeldelser)
A solid, nonporous countertop with a smooth seamless appearance. Easy to clean and maintain and with proper cleaning does not support the growth of mold. An acrylic-based solid surface product. Standard thickness of 1", and a 4" butt backsplash/curb. Also referred to as a work surface or work top. Available in a choice of colors and depths. Used in lab and other hospital areas requiring optimum physical and chemical resisting properties.
Teknisk specifikation
  • Unik ref.CT020
  • ProduktfamilieCountertop
  • ProduktgruppeSolid Surface
  • TypeKravobjekt
  • Udgivelsesdato2016-01-01
  • Udgavenummer1
  • Højde (mm)130
  • Bredde (mm)300
  • Dybde (mm)760
Relateret
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriKøkken - Counter tops
  • IFC-klassifikationMøbelelement