Saniaccess 2 - 3 inlets
Saniaccess 2 - 3 inlets
Saniaccess 2 - 3 inlets
Saniaccess 2 - 3 inlets
Saniaccess 2 - 3 inlets

    Saniaccess 2 - 3 inlets

    The Saniaccess 2 is a macerator designed to make installing an extra WC and basin easy. A macerator is a pump that can be installed to take black waste water away from WC's, basins, showers and a range of other appliances. It is a pump featuring a cutting blade that grinds up waste into pulp for discharge through small bore pipework to a drainage pipe.  The Saniaccess range is primarily intended for new installations as the inlet and outlet positions vary from other Saniflo models. The Saniaccess 2 has two inlets, fits unobtrusively behind a WC and it discharges through 22, 28 or 32mm pipework. With a quiet motor and the improved casing design the Saniaccess 2 looks better and more discrete than ever. It is quieter and more efficient than other products in the market. The design offers easy access to the tank for servicing and maintenance
    Teknisk specifikation
    • Unik ref.Saniaccess2
    • ProduktfamilieSFA
    • ProduktgruppeSanibroyeur
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-11-24
    • Udgavenummer1
    Relateret
    • Materiale primærtPE/PP
    • Materiale sekundærtPP-MD
    • Designet iFrankrig
    • Fremstillet iFrankrig
    • Nettovægt (kg)5.3
    Klassifikation
    • BIMobject-kategoriVVS - Pumper
    • ETIM-kodeEC011009
    • ETIM-navnFaeces pump with standard motor