Sanicom 1
Sanicom 1
Sanicom 1
Sanicom 1
Sanicom 1

    Sanicom 1

    The Sanicom 1 is ideal for use in public or commercial environments. A powerful lifting station that can handle waste water from a sink, washing machine, dishwasher, shower, bath, sink and bidet. It has two inlets and it discharges through 32 mm pipework. It has a working temperature of 35ºC, however it will handle temperatures up to 90ºC for short periods. The Sanicom 1 has a tank capacity of 14 litres and the unit operates automatically.
    Teknisk specifikation
    • Unik ref.Sanicom1
    • ProduktfamilieSFA
    • ProduktgruppeSanicom
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-11-13
    • Udgavenummer1
    Relateret
    • Materiale primærtPE/PP
    • Materiale sekundærtAluminium
    • Designet iFrankrig
    • Fremstillet iFrankrig
    • Nettovægt (kg)10
    Klassifikation
    • BIMobject-kategoriVVS - Pumper
    • ETIM-kodeEC010326
    • ETIM-navnSelf-priming horizontal pump