Sanifos 280 - grey water and rainwater
Sanifos 280 - grey water and rainwater
Sanifos 280 - grey water and rainwater
Sanifos 280 - grey water and rainwater
Sanifos 280 - grey water and rainwater
Sanifos 280 - grey water and rainwater

    Sanifos 280 - grey water and rainwater

    Sanifos 280 is a lifting station designed to lift rainwater or grey water, depending on the model. It is also suitable for lifting water after an individual treatment system.It consists of a 280-litre tank and a pump with an adjustable float and automatic activation, capable of lifting water up to 90°C. Sanifos 280 is supplied complete with hydraulics, shut-off valve and non-return valve. A 30 cm riser is available as an option.

    Specifikation
    • Easy installation: pre-assembled elements
      Variable FEA: 3 drilling zones
      Automatic operation
      Self-cleaning tank bottom
      Non-return valves and shut-off valves supplied

    Teknisk specifikation
    • Unik ref.sanifos-280-rain-water
    • ProduktfamilieSFA
    • ProduktgruppeSanifos
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2025-02-19
    • Udgavenummer1
    Relateret
    • Materiale primærtHigh-density polyethylene (HDPE)
    • Materiale sekundærtPVC
    • Designet iFrankrig
    • Fremstillet iFrankrig
    • Nettovægt (kg)46.5
    Klassifikation
    • BIMobject-kategoriVVS - Pumper