Sanifos 1300 - Waste water
Sanifos 1300 - Waste water
Sanifos 1300 - Waste water
Sanifos 1300 - Waste water
Sanifos 1300 - Waste water
Sanifos 1300 - Waste water

    Sanifos 1300 - Waste water

    The Sanifos 1300 lifting station lifts all wastewater from your building, whether that be professional premises such as an office block or warehouse or a domestic dwelling. The Sanifos 1300 can cope with WC, basin, shower, sink, bath, washing machine, dish washer etc.  The Sanifos 1300 is available in single-phase grinder, single-phase Vortex and three-phase Vortex versions. Its two pumps operate alternately for a durable and safe operation.The lifting station comes with an interactive and intelligent monitoring system: the SMART box. The 1300 liters tank allows a frost free installation. The tank comes with pre-assembled hydraulics, 2 isolation valves, 2 non-return valves and three floats. It also comes with an alarm box for added peace of mind.The Sanifos1300 has been designed for use externally, it can be buried near the property to pump waste water up to sewage level.
    Teknisk specifikation
    • Unik ref.Sanifos1300
    • ProduktfamilieSFA
    • ProduktgruppeSanifos
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-11-13
    • Udgavenummer1
    Relateret
    • Materiale primærtHigh-density polyethylene (HDPE)
    • Materiale sekundærtPVC
    • Designet iFrankrig
    • Fremstillet iFrankrig
    • Nettovægt (kg)138
    Klassifikation
    • BIMobject-kategoriVVS - Pumper
    • ETIM-kodeEC003484
    • ETIM-navnSewer tank