Sanisub ZPK
Sanisub ZPK
Sanisub ZPK
Sanisub ZPK

    Sanisub ZPK

    The Sanisub pump is a portable pump perfect for use in cellars or where grey water or rain water need to be pumped. Sanisub ZPK is available in 2 models and can be used for pumping rainwater from cellars, garages and manholes. Available in two power ratings of 300 and 850 W, they can pump up to 7.5m (30A) or 10m (40A) high with automatic release thanks to the standard float. They can pump water up to 90⁰C  temperature for a short period of time. They are made of polypropylene and stainless steel and have a 10m power cord.
    Teknisk specifikation
    • Unik ref.SanisubZPK
    • ProduktfamilieSFA
    • ProduktgruppeSanisub
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-12-08
    • Udgavenummer1
    Relateret
    • Materiale primærtPolypropylen
    • Materiale sekundærtRustfrit stål
    • Designet iTyskland
    • Fremstillet iTyskland
    Klassifikation
    • BIMobject-kategoriVVS - Pumper
    • ETIM-kodeEC010733
    • ETIM-navnSubmersible wastewater pump