Sanispeed +
Sanispeed +
Sanispeed +
Sanispeed +
Sanispeed +

    Sanispeed +

    4.5 ud af 5 stjerner4.5(6 anmeldelser)
    The Sanispeed + is the ideal solution to install a complete and professional kitchen for a restaurant. Suitable for water softener, its 4 inputs allow it to connect the useful equipment of a kitchen. The pump has a low engagement allowing it to remain discreet, particularly thanks to its low noise level (42 dB (A)) and has a flow rate of 100 L/min. Finally, the integrated pump can lift water up to 7m vertically and 70m horizontally.
    Teknisk specifikation
    • Unik ref.SFA020010
    • ProduktfamilieSFA
    • ProduktgruppePumps
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-03-29
    • Udgavenummer1
    Relateret
    • Materiale primærtPE/PP
    • Materiale sekundærtPP-MD
    • Designet iFrankrig
    • Fremstillet iFrankrig
    • Nettovægt (kg)6.4
    Klassifikation
    • BIMobject-kategoriVVS - Pumper
    • ETIM-kodeEC010326
    • ETIM-navnSelf-priming horizontal pump