Intra Concealed Cistern Bottom Entry Inlet ECO

Intra Concealed Cistern Bottom Entry Inlet ECO

Compact design 127 mm projection
Specifikation
  • Concealed cistern for floor mounted, back to wall WC. WRAS and NF approved components, 10-year guarantee. Cable flushing, bright chrome dual flush top or front flushing. 6 litres insulated cistern equipped with a dual flush outlet valve and a water saving and quiet fill delayed action inlet valve. Water inlet connection on the bottom of the cistern with 1/2" brass tail. Dimensions height 340 mm, width 460 mm and depth 127 mm. Complete delivery with fixing and connection accessories.
Teknisk specifikation
  • Unik ref.31-0150-10_DE
  • ProduktfamilieConcealed cisterns
  • ProduktgruppeIntra cable
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2019-07-11
  • Udgavenummer1
  • Højde (mm)340
  • Bredde (mm)460
  • Dybde (mm)127
Relateret
  • Materiale primærtPlast
  • Materiale sekundærtPlast
  • Designet iMonaco
  • Fremstillet iTyrkiet
  • Nettovægt (kg)2.82
Klassifikation
  • BIMobject-kategoriSanitet - Toiletcisterner
  • Uniclass 2015-kodePr_40_20_93_89
  • Uniclass 2015-beskrivelseWC cisterns
  • CSI MasterFormat 2014-kode10 28 13
  • CSI MasterFormat 2014-titelToilet Accessories
  • OmniClass-nummer23-31 19 00
  • OmniClass-betegnelseToilets
  • CSI UniFormat II-kodeD2010
  • CSI UniFormat II-titelPlumbing Fixtures