BCM 790 Wall Frame Unit Inc Cistern

BCM 790 Wall Frame Unit Inc Cistern

Low height : 790 mm
Specifikation
  • Wall frame for wall hung WC, WRAS and NF approved components, 10-year guarantee, 6 supporting wall fixing points and 2 floor fixing points. Adjustable height from 790 to 990 mm, width 502 mm, adjustable depth from 150 to 245 mm. Factory preset flush at 6/4 litres, insulated cistern equipped with a dual flush outlet valve and a water saving and quiet fill delayed action inlet valve. Water inlet connection on the inside of the cistern fitted with an integral isolating valve. Front flush plate actuation. Supplied with 90° outlet bend made from PVC and WC connector. Supplied without flush plate.
Teknisk specifikation
  • Unik ref.31-2790-10_DE
  • ProduktfamilieConcealed cisterns
  • ProduktgruppeBCM 790
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2019-07-11
  • Udgavenummer1
  • Bredde (mm)502
Relateret
  • Materiale primærtStål
  • Materiale sekundærtPlast
  • Designet iMonaco
  • Fremstillet iMonaco
  • Nettovægt (kg)19.44
Klassifikation
  • BIMobject-kategoriSanitet - Toiletcisterner
  • IFC-klassifikationBeholder
  • Uniclass 2015-kodePr_40_20_93_89
  • Uniclass 2015-beskrivelseWC cisterns
  • CSI MasterFormat 2014-kode10 28 13
  • CSI MasterFormat 2014-titelToilet Accessories
  • OmniClass-nummer23-31 19 00
  • OmniClass-betegnelseToilets
  • CSI UniFormat II-kodeD2010
  • CSI UniFormat II-titelPlumbing Fixtures