BL5016 Micro Accent
BL5016 Micro Accent
    Signify

    BL5016 Micro Accent

    The housing is constructed of double gasketed, die cast marine-grade alloy aluminum for long life. With vibration-proof serrated teeth along with the base of the housing, it provides a positive lock. A 360 degree fully adjustable swivel arm allows for precise lighting along with an angled lens for self-cleaning. The fixture is UL, cUL listed for a 50 watt MR16 lamp. also available with a Philips MR16 LED lamp. The socket features a retention clip to secure the lamp in place.
    Specifikation
    • Product Benefits:
      • Ensures long-lasting durability
      • Able to direct light with ultimate precision
      • Offers up to 25,000 hour life with LED
      • Provides added corrosion resistance
      • Quick and easy installation
      Product Features:
      • Die-cast marine grade aluminum alloy housing
      • Fully-adjustable swivel arm with vibration-proof locking teeth
      • Available with warm or cool LEDs
      • Thermoset powdercoat finish
      • Pre-wired
    Teknisk specifikation
    • Unik ref.BL5016_Micro_Accent
    • ProduktfamilieHadco
    • ProduktgruppeOutdoor luminaires - Landscape
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2022-09-12
    • Udgavenummer1
    Klassifikation
    • BIMobject-kategoriBelysning - Udendørs
    • IFC-klassifikationBelysningsarmatur