L40U LED pendant (L40U-STM)
L40U LED pendant (L40U-STM)
    Signify

    L40U LED pendant (L40U-STM)

    1.6 ud af 5 stjerner1.6(7 anmeldelser)
    The L40U luminaires feature a one-piece square tapered cast aluminum housing, with a sealed optical system. The cast-aluminum hood includes a photoelectrical hiding decorative finial, assembled on the housing using two built-in hood hinges.
    Specifikation
    • Product Benefits:
      • Protected against moisture, dust and insects
      • Quick and easy maintenance
      • Suitable for a variety of applications
      Product Features:
      • IP66 rated optical system
      • Toolless access to internal components
      • Various optics available
    Teknisk specifikation
    • Unik ref.L40U_LED_pendant_L40U-STM
    • ProduktfamilieLumec
    • ProduktgruppeOutdoor luminaires - Urban
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2022-09-12
    • Udgavenummer1
    Klassifikation
    • BIMobject-kategoriBelysning - Udendørs
    • IFC-klassifikationBelysningsarmatur