Concrete Repair Mortars, SikaEmaco® N 5200
Concrete Repair Mortars, SikaEmaco® N 5200
    Sika

    Concrete Repair Mortars, SikaEmaco® N 5200

    SikaEmaco® N 5200 is a universal, one component, polymer modified, fast setting repair, reprofiling and levelling mortar that meets the requirements of class R2 according to EN 1504-3. SikaEmaco® N 5200 is a ready-to-use material that contains sulphate resistant cement (HSR LA), hydraulic binders, well graded sands, carefully selected polymers and fibres to improve physical and application properties. Applied nanotechnology has been used to significantly reduce shrinkage. When mixed with water, it forms a highly thixotropic mortar that can easily be hand or trowel applied in thicknesses from 3 up to 100 mm in one layer.
    Teknisk specifikation
    • Unik ref.SikaEmaco-N-5200
    • ProduktfamilieConcrete Repair
    • ProduktgruppeNon-Structural Concrete Repair Mortars
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2024-04-01
    • Udgavenummer1
    Links
    Relateret
    • Materiale primærtPolymer-modified cementitious
    Klassifikation
    • BIMobject-kategoriByggematerialer - Beton
    • IFC-klassifikationMateriale
    • Uniclass 2015-kodePr_20_31_53_15
    • Uniclass 2015-beskrivelseConcrete repair mortars
    • CSI MasterFormat 2014-kode03 35 00
    • CSI MasterFormat 2014-titelConcrete Finishing
    • OmniClass-nummer23-13 27 13 11
    • OmniClass-betegnelseRepair Mortars