PCI System for Floor Repair
Sika

PCI System for Floor Repair

The multi--use floor repair system includes all products needed for the repair and leveling of floor surfaces subject to severe mechanical loads. Repairs to layers between 3 and 80 mm can be carried out in one step, both indoors and outdoors. This special mortar is self-leveling and can be used directly as a wear course. Areas of application: warehouses, production plants without exposure to chemicals etc.
Specifikation
  • System benefits: • Especially economical construction of highly stressed floor surfaces • Leveling of irregularities
Teknisk specifikation
  • Unik ref.pci-system-floor-repair
  • ProduktfamiliePCI Systems
  • ProduktgruppeConstruction Systems
  • TypeSamling (flere objekter)
  • Udgivelsesdato2024-05-23
  • Udgavenummer1
Relateret
  • Materiale primærtCement
  • Materiale sekundærtSealant
  • Designet iTyskland
  • Fremstillet iTyskland
Klassifikation
  • BIMobject-kategoriGulvbelægning - Systems
  • IFC-klassifikationMateriale
  • ETIM-kodeEC012273
  • ETIM-navnScreed flooring
  • Uniclass 2015-kodeSs_30_42_54_75
  • Uniclass 2015-beskrivelseResin flooring systems
  • CSI MasterFormat 2014-kode09 67 23
  • CSI MasterFormat 2014-titelResinous Flooring
  • OmniClass-nummer23-15 17 29 13 19
  • OmniClass-betegnelseResinous Flooring