Wabo® WeatherSeam Interior WSW
Sika

Wabo® WeatherSeam Interior WSW

Wabo®WeatherSeam is a weather tight seismic joint system for interior and exterior walls and ceilings. The system is easily installed and accommodates thermal and multidirectional seismic movement. Attractive in design the colorable elastomeric seals completely cover the supporting aluminum frame resulting in no exposed metal. Secondary moisture barriers are available to inhibit the passage of exterior moisture and condensation from entering the wall cavity
Teknisk specifikation
  • Unik ref.WABO_WSW_INT
  • ProduktfamilieExpansion Joints
  • ProduktgruppeArchitectural and Parking Expansion Joints
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-04-01
  • Udgavenummer1
Relateret
  • Materiale primærtAluminium
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriKonstruktion - Samlingssystemer
  • IFC-klassifikationByggekomponent
  • Uniclass 2015-kodePr_35_90_27
  • Uniclass 2015-beskrivelseExpansion joints
  • CSI MasterFormat 2014-kode07 95 00
  • CSI MasterFormat 2014-titelExpansion Control
  • OmniClass-nummer23-13 31 21 19 11
  • OmniClass-betegnelseExpansion and Contraction Joints