Movit
Movit
Movit
Movit
Movit
Movit
Movit
Movit
Movit
    Simes

    Movit

    Movit is a professional adjustable projector ideal to be installed on the ground, wall, arm and pole. Its flexibility of installation in combination with its symmetrical or asymmetric light beam, makes it suitable for both vertical and horizontal surfaces with direct or indirect light.

    MONOCHROME LED
    CRI90
    CLASS PROTECTION IP65
    MECHANICAL RESISTANCE IK09

    Teknisk specifikation
    • Unik ref.MOVIT
    • ProduktfamilieProjectors
    • ProduktgruppeMOVIT
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2015-11-05
    • Udgavenummer5
    Relateret
    • Materiale primærtAluminium
    • Materiale sekundærtGlas
    • Designet iItalien
    • Fremstillet iItalien
    Klassifikation
    • BIMobject-kategoriBelysning - Udendørs
    • IFC-klassifikationBelysningsarmatur
    • UNSPSC-navnLighting Fixtures and Accessories
    • UNSPSC-kode3911
    • Uniclass 2015-kodeEF_70_80
    • Uniclass 2015-beskrivelseLighting
    • CSI MasterFormat 2014-kode26 56 00
    • CSI MasterFormat 2014-titelExterior Lighting
    • OmniClass-nummer23-35 47 11
    • OmniClass-betegnelseLighting Fixtures
    • CSI UniFormat II-kodeD5020
    • CSI UniFormat II-titelLighting & Branch Wiring
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
    Tilsvarende produkter

    4.7 ud af 5 stjerner 4.7 (9)
    3.7 ud af 5 stjerner 3.7 (13)
    4.6 ud af 5 stjerner 4.6 (76)
    Common.Footer.ValueProp.Image.AltText