Drywalls PREGYMETAL 84(/48) mm

Drywalls PREGYMETAL 84(/48) mm

Distribution partition of 84mm width, made by assembling two 18mm thick and 900mm/1200mm wide PREGY boards, screwed onto a metal frame delimiting a construction void. This product is only available on the French market.
Specifikation
  • Supply and installation of a Siniat or technically equivalent PREGYMETAL non-load-bearing partition made of 90cm or 120 cm wide PREGYPLAC BA18 plasterboard, screwed to a galvanised steel PREGYMETAL metal frame.

    Joints, angles and recesses are treated with PREGYLYS joint tape and coating.

    Installation must comply with DTU 25-41 and Siniat recommendations.

Teknisk specifikation
  • Unik ref.FR_PW_D84-48
  • ProduktfamiliePartitions & Interior walls
  • ProduktgruppePrégymétal
  • Udgivelsesdato2024-01-02
  • Udgavenummer1
Relateret
  • Designet iFrankrig
  • Fremstillet iFrankrig
Klassifikation
  • BIMobject-kategoriVægge - Internal Walls