Bathroom commode Skåform Fovere
Bathroom commode Skåform Fovere

    Bathroom commode Skåform Fovere

    Skåform Fovere is Swedish made commode of compact high-pressure laminate (HPL), a material that is extremely sustainable, waterproof and hygienic. The doors have soft-closing hinges. Delivered pre-assembled.

    Specifikation
    • The bathroom commode can easily be put up without penetrating the waterproofing of the bathroom. Skånebeslags suspension method provides an opportunity to glue the commode straight to the tiles.

    Teknisk specifikation
    • Unik ref.Fovere-600
    • ProduktfamilieBathroom commode Skåform
    • ProduktgruppeFovere
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-07-26
    • Udgavenummer1
    • Højde (mm)480
    • Bredde (mm)592
    • Dybde (mm)435
    Relateret
    • Materiale primærtLaminat
    Klassifikation
    • BIMobject-kategoriSanitet - Compound Units
    • IFC-klassifikationMøbler
    • UNSPSC-navnCabinets
    • UNSPSC-kode30161801
    • Uniclass 2015-kodePr_40_30_78_03
    • Uniclass 2015-beskrivelseBathroom cabinets
    • CSI MasterFormat 2014-kode41 53 13
    • CSI MasterFormat 2014-titelStorage Cabinets
    • OmniClass-nummer23-31 25 13
    • OmniClass-betegnelseBathroom Cabinets