ECOround
ECOround
ECOround
ECOround
ECOround
ECOround
ECOround
ECOround
ECOround
ECOround
    Slalom

    ECOround

    ECOround is a thermoformed panel with a strong geometric character. It is a particular scenic element, which can enhance its retro flavour according to the colour choice of the wide palette, but it can also become a lunar element of abstract landscapes. Available in two different versions, ECOround absorbs reverberation by porosity or membrane to ensure effective performance depending on the function of the space. Particularly suitable for retrofitting, it can be used in already existing false-ceilings in order to redesign new areas. ECOround has a harmonious shape even if it is applied to the wall, where it highlights three-dimensionality.

    Specifikation
    • Sound absorption: Alpha W 0,55 | NRC 0,60 [Uni En Iso 11654]

      Fire Reaction: false ceiling panel: B-s1, d0 [EN 13501-1:2018] | wall-ceiling panel: B-s2, d0 [EN 13501-1:2019] | Class A [ASTM 84]

      Green Labels: Greenguard, Greenguard gold, VOC, HPD

    Teknisk specifikation
    • Unik ref.ECOround
    • ProduktfamilieThermobonded sound-absorbing panels
    • ProduktgruppeWall&Ceiling panels
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2025-03-17
    • Udgavenummer1
    • Højde (mm)594
    • Bredde (mm)594
    • Dybde (mm)50
    Relateret
    • Materiale primærtPolyester
    • Materiale sekundærtStof
    • Designet iItalien
    • Fremstillet iItalien
    • Nettovægt (kg)1
    Klassifikation
    • BIMobject-kategoriMøbler - Akustik
    • IFC-klassifikationMøbelelement
    • OmniClass-nummer23-15 15 29
    • OmniClass-betegnelseAcoustical Wall Finishes

    Tilgængelighed i region

    Europa Asien Nordamerika Afrika Sydamerika