Jazz
Jazz
Jazz
Jazz
Jazz
Jazz
Jazz
Jazz
Jazz
    Slalom

    Jazz

    design by Debonademeo

    The instinctive sounds of jazz inspire this collection consisting of thermoformed panels available in various colors and infinitely combinable by means of an invisible raster which follows the pattern made up of curved and straight lines that are repeated with apparent randomness.
    Rhythm and improvisation: the fundamental characters of jazz are transformed into a textile perspective in the quilting of the panels. A graphic and three-dimensional dynamism inspired by the pressing musical scores and the sophisticated atmospheres of the early twentieth century.

    Specifikation
    • Sound absorption: Alpha W 0,35 | NRC 0,41 [Uni En Iso 11654]

      Fire Reaction: B-s2, d0 [EN 13501-1:2019] | Class A [ASTM 84]

      Green Labels: Greenguard, Greenguard gold, VOC, HPD

    Teknisk specifikation
    • Unik ref.Jazz
    • ProduktfamilieThermobonded sound-absorbing panels
    • ProduktgruppeWall&Ceiling panels
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2025-03-17
    • Udgavenummer1
    • Højde (mm)1785
    • Bredde (mm)1190
    • Dybde (mm)20
    Relateret
    • Materiale primærtPolyester
    • Materiale sekundærtStof
    • Designet iItalien
    • Fremstillet iItalien
    • Nettovægt (kg)6
    Klassifikation
    • BIMobject-kategoriMøbler - Akustik
    • IFC-klassifikationMøbelelement
    • OmniClass-nummer23-15 15 29
    • OmniClass-betegnelseAcoustical Wall Finishes

    Tilgængelighed i region

    Europa Asien Nordamerika Afrika Sydamerika