OASIS
OASIS
OASIS
OASIS
OASIS
OASIS
OASIS
OASIS
OASIS
    Slalom

    OASIS

    design by IDAD

    Bring Nature in! OASIS is an acoustically efficient object, able by its nature to convert a space into a function. Thanks to its proportions and its shape studied by IDAID, it creates an acoustic refuge to live. Composed by a metal frame with a roof of leaves in recycled P.E.T.felt , it can be composed and recomposed following its primary structure or through the integration of plug-ins such as tables and charging units for electronic devices. Suitable for any type of space, public or private, OASIS is the house “under” the tree.

    PATENTED.

    Specifikation
    • Sound absorption: Alpha W 0,35 | NRC 0,40 [Uni En Iso 11654]

      Fire Reaction: B-s2, d0 [EN 13501-1:2018] | Class A [ASTM 84]

      Green Labels: Greenguard, Greenguard gold, VOC, HPD

    Teknisk specifikation
    • Unik ref.OASIS
    • ProduktfamilieThermobonded acoustic furnitures
    • ProduktgruppeFreestanding elements
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2025-03-17
    • Udgavenummer1
    • Højde (mm)2650
    • Bredde (mm)3000
    Relateret
    • Materiale primærtPolyester
    • Designet iItalien
    • Fremstillet iItalien
    Klassifikation
    • BIMobject-kategoriMøbler - Akustik
    • IFC-klassifikationMøbelelement
    • OmniClass-nummer23-21 11 00
    • OmniClass-betegnelseCommercial Furniture

    Tilgængelighed i region

    Europa Asien Nordamerika Afrika Sydamerika