ML Back Lit Sloan Wall-hung Back Lit LED Mirror

ML Back Lit Sloan Wall-hung Back Lit LED Mirror

Sloan ML back lit LED mirror feature a softer, comfortable illuminance from the back of the mirror. Modern design that's energy-efficient and LEED-eligible. Featuring 6000K cool light for a daylight-like reflection, with a lifetime of 50K hours. Mirrors are designed for hardwired installation. Power requirements include: 12V constant integrated volt driver and 110V 60 Hz input, 12V DC output.
Specifikation
  • Features

    • 6000K cool daylight with an integrated 12-volt driver ensures consistent brightness
    • Energy-saving LED lights with options for hardwired or plug-in power sources
    • 1/4" mirror with polished edges. Guaranteed against silver spoilage for 15 years
    • Includes an easy-mount steel base and 18-gauge stainless steel hangers for quick installation
    • Available in 5 different LED styles: 2 Edge, 2 Inset, 4 Edge, 4 Inset, and Back Lit
    • LEED-eligible, supporting sustainability in design (LEED MR c4, LEED EQ c4.2)
    • Weight: 32 lbs
Teknisk specifikation
  • Unik ref.ml-back-lit-wall-hung-led-mirror
  • ProduktfamilieMirrors
  • ProduktgruppeLED Mirrors
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-07-08
  • Udgavenummer1
Klassifikation
  • BIMobject-kategoriSanitet - Spejle
  • ETIM-kodeEC010550
  • ETIM-navnMirror
  • Uniclass 2015-kodePr_25_71_53_06
  • Uniclass 2015-beskrivelseBathroom mirrors
  • CSI MasterFormat 2014-kode08 83 00
  • CSI MasterFormat 2014-titelMirrors
  • OmniClass-nummer23-21 37 13 15
  • OmniClass-betegnelseMirrors

Tilgængelighed i region

Asien Nordamerika Sydamerika Afrika