FALCON (Suspended)
FALCON (Suspended)
FALCON (Suspended)
    Solar

    FALCON (Suspended)

    FALCON

    FALCON ensures an economical solution with optimum lighting and low cost.

    FALCON has good representation of colours, an efficiency of up to 100 lm / W and a very long life of 40,000 hours. In addition to operating and maintenance costs being low, FALCON comes at an advantageous price.

    FALCON can be mounted on ceilings or built into the lowered ceiling system according to accessories.

    IES files included in ZIP file

    Link to Instruction video refers to Modelling guide for Solar Light Revit objects

    Specifikation
    • Material: Steel

      Light source: LED (included)

      Mounting: Ceiling mounted

      Dimensions LxB: 600x600, 1200x300

      Dimensions H: 50, 65

      IP-Rating: IP44

      Voltage: 230V

      (Dimensions in mm)

    Teknisk specifikation
    • Unik ref.SolarLight_FALCON-Suspended
    • ProduktfamilieSolar Light
    • ProduktgruppePendant
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-01-11
    • Udgavenummer3
    Relateret
    • Materiale primærtStål
    Klassifikation
    • BIMobject-kategoriBelysning - Pendler
    • IFC-klassifikationBelysningsarmatur
    • ETIM-kodeEC002892
    • ETIM-navnCeiling-/wall luminaire
    • Uniclass 2015-kodeEF_70_80
    • Uniclass 2015-beskrivelseLighting
    • CSI MasterFormat 2014-kode26 50 00
    • CSI MasterFormat 2014-titelLighting
    • OmniClass-nummer23-35 47 11
    • OmniClass-betegnelseLighting Fixtures

    Tilgængelighed i region

    Europa
    Danmark
    Holland
    Norge
    Polen
    Sverige