ARELOS - Electrical distribution box
ARELOS - Electrical distribution box
ARELOS - Electrical distribution box
ARELOS - Electrical distribution box
ARELOS - Electrical distribution box
ARELOS - Electrical distribution box
ARELOS - Electrical distribution box
ARELOS - Electrical distribution box
ARELOS - Electrical distribution box
ARELOS - Electrical distribution box
    Solera

    ARELOS - Electrical distribution box

    4.8 ud af 5 stjerner4.8(5 anmeldelser)

    The Arelos series offers a wide range of distribution and junction boxes, ready to adapt to your needs.
    Our range of Arelos distribution boxes stands out for its exceptional technical characteristics, for dry wall or conventional wall.
    Manufactured in thermoplastic material, these enclosure boxes are available from 2 to 56 elements, with an IP40 protection rating and an IK08 impact protection rating. Also, boxes are Class II, halogen free, with GWT 650ºC for conventional wall and GWT 850ºC for hollow partition. Another advantages has frame and door white or fume and reversible. Linkable vertical and/or horizontal. Large space for connection and lock system (optional). Quick screw and extractable frame in some references.

    Specifikation
    • - Distribution boxes.

      - 2 to 56 elements.
           - Ref. 5012: 320x233x75 mm (14 elements).
           - Ref. 5250: 320x420x75 mm (28 elements).
           - Ref. 5260: 360x528x86 mm (42 elements).
           - Ref. 5270: 320x670x75 mm (56 elements).
           - Other dimensions.

      - Flush mounting (conventional and hollow partition) and surface.
      - IP40, IK08.
      - Material: thermoplastic​.
      - White or fume door.
      - Class II.
      - Halogen free.
      - Linkable.
      - Lock system (optional).

    Teknisk specifikation
    • Unik ref.arelos
    • ProduktfamiliePanelboards and Switchboards
    • ProduktgruppeDistribution enclosures
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2023-07-24
    • Udgavenummer1
    Relateret
    • Materiale primærtPlast
    • Designet iSpanien
    • Fremstillet iSpanien
    Klassifikation
    • BIMobject-kategoriElektrisk - Distribution
    • IFC-klassifikationElektrisk distribution
    • ETIM-kodeEG000023
    • ETIM-navnDistribution boards
    • Uniclass 2015-kodeCo_70_30
    • Uniclass 2015-beskrivelseElectricity distribution complexes
    • CSI MasterFormat 2014-kode26 26 00
    • CSI MasterFormat 2014-titelPower Distribution Units
    • OmniClass-nummer23-35 31 15
    • OmniClass-betegnelseElectrical Distribution Control Panels