AGEPAN® OSB 3 Ecoboard

AGEPAN® OSB 3 Ecoboard

AGEPAN® OSB 3 Ecoboard is a high-performance wood-based panel in accordance with EN 300 and EN 13986. In vapour-permeable constructions, it can be used as an airtight layer or vapour barrier, eliminating the need for an additional membrane in many cases. Its use in structural applications meets the requirements of EN 1995-1-1 (Eurocode 5) and DIN 68800. AGEPAN® OSB 3 Ecoboard is a versatile solution for load-bearing and stiffening purposes in roof, wall and floor structures, and is particularly well suited for timber frame construction
Specifikation
  • Areas of application: • Floor construction • Wall cladding • Structural wall elements and roof panelling • Shopfitting and exhibition stand construction • Load-bearing ceiling sheathing • Transport packaging • Furniture production • As sanded board for decorative areas
Teknisk specifikation
  • Unik ref.agepan-osb3-ecoboard-wood-based-board
  • ProduktfamilieAgepan®
  • ProduktgruppeAGEPAN® OSB
  • TypeByggematerialer
  • Udgivelsesdato2024-09-03
  • Udgavenummer1
Relateret
  • Materiale primærtTræ
  • Materiale sekundærtOSB Wood
  • Fremstillet iTyskland
Klassifikation
  • BIMobject-kategoriByggematerialer - Isolering