AGEPAN® THD Install

AGEPAN® THD Install

AGEPAN® THD Install is a butt-edged wood fibre insulation board with an asymmetrical density profile, manufactured in accordance with EN 13171. It is vapour-permeable, thermally insulating and hygroscopic, making it suitable for use either as an installation layer or as pressure-resistant internal insulation in roof and wall structures. The solid surface layer allows plasterboards to be fastened directly onto AGEPAN® THD Install. This provides an efficient and practical solution that combines the installation layer with additional thermal insulation, contributing to a comfortable indoor climate.
Specifikation
  • Areas of application: • Can be used as internal insulation in wall and roof areas • Installation layer can be plastered directly with approved product (e. g. Rotkalk, Knauf Gips KG) • Clayboard systems with Claytec, Viersen (Germany)
Teknisk specifikation
  • Unik ref.agepan-thd-install-wood-fibre-insulation-board
  • ProduktfamilieAgepan®
  • ProduktgruppeWOOD FIBRE INSULATION BOARDS
  • TypeByggematerialer
  • Udgivelsesdato2024-09-03
  • Udgavenummer1
Relateret
  • Materiale primærtTræ
  • Materiale sekundærtIsolering
  • Fremstillet iTyskland
Klassifikation
  • BIMobject-kategoriByggematerialer - Isolering