Embedded bath shower mixer BIZERTE
Embedded bath shower mixer BIZERTE
    SOPAL

    Embedded bath shower mixer BIZERTE

    Embedded bath shower mixer:

    • Bright and durable chrome finish mixer NF EN ISO 1456.
    • Ceramic cartridge Ø35mm.
    • Brilliant and easy to clean.
    • Comfort in use.
    • Flexible connection hoses.
    Specifikation
    • Embedded bath shower mixer:

      • Working pressure: from 1 to 10 bar.
      • Nominal flow rate: 20l/min at 3 bar.
      • Thermal resistance: 90°C max.
      • Cartridge endurance: 70000 cycles.
    Teknisk specifikation
    • Unik ref.06B2A04
    • ProduktfamilieMixer BIZERTE
    • ProduktgruppeEmbedded bath shower mixer
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2022-01-24
    • Udgavenummer1
    Relateret
    • Materiale primærtMessing
    • Materiale sekundærtKrom
    • Designet iTunesien
    • Fremstillet iTunesien
    Klassifikation
    • BIMobject-kategoriSanitet - Badeværelset vandhaner og inventar
    • IFC-klassifikationSanitetsanordning
    • ETIM-kodeEG017610
    • ETIM-navnSanitary taps
    • UNSPSC-navnSanitary ware
    • UNSPSC-kode301815
    • Uniclass 2015-kodePr_40_20_87
    • Uniclass 2015-beskrivelseTaps and water supply outlet fittings
    • OmniClass-nummer23-31 11 00
    • OmniClass-betegnelseFaucets

    Tilgængelighed i region

    Europa Afrika