3 inlets sink mixer BIZERTE
SOPAL

3 inlets sink mixer BIZERTE

3 inlets sink mixer:

  • Bright and durable chrome finish mixer NF EN ISO 1456.
  • Ceramic cartridge Ø35mm.
  • Brilliant and easy to clean..
  • Comfort in use.
  • Flexible connection hoses.
  • 360° rotating spout.
  • Double independent water source
                Specifikation
                • 3 inlets sink mixer:

                  • Working pressure: from 1 to 10 bar.
                  • Nominal flow rate: 20l/min at 3 bar.
                  • Thermal resistance: 90°C max.
                  • Cartridge endurance: 70000 cycles.
                Teknisk specifikation
                • Unik ref.06DRA04
                • ProduktfamilieMixer BIZERTE
                • ProduktgruppeSink mixer
                • TypeObjekt (enkelt objekt)
                • Udgivelsesdato2022-01-24
                • Udgavenummer1
                Relateret
                • Materiale primærtMessing
                • Materiale sekundærtKrom
                • Designet iTunesien
                • Fremstillet iTunesien
                Klassifikation
                • BIMobject-kategoriKøkken - Vaske
                • IFC-klassifikationSanitetsanordning
                • ETIM-kodeEG017610
                • ETIM-navnSanitary taps
                • UNSPSC-navnSanitary ware
                • UNSPSC-kode301815
                • Uniclass 2015-kodePr_40_20_87_84
                • Uniclass 2015-beskrivelseSink taps
                • OmniClass-nummer23-31 11 00
                • OmniClass-betegnelseFaucets

                Tilgængelighed i region

                Europa Afrika