Shape body water manifolds with valve
SOPAL

Shape body water manifolds with valve

Distribution manifolds are generally used for hot and cold water distribution networks. Their configuration allows users to be supplied in parallel for hot and/or cold water, reducing pressure drops to a minimum. The collectors are made in accordance with the standards in force in the matter and are certified in terms of the chemical composition of the materials used and of the dimensions.
Teknisk specifikation
  • Unik ref.Shape_body_water_manifolds_with_valve
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2022-10-04
  • Udgavenummer1
Relateret
  • Materiale primærtMessing
  • Designet iTunesien
  • Fremstillet iTunesien
Klassifikation
  • BIMobject-kategoriVVS - Other
  • IFC-klassifikationDistributionsflowelement
  • UNSPSC-navnPlumbing fixtures
  • UNSPSC-kode3018
  • Uniclass 2015-kodeSs_50
  • Uniclass 2015-beskrivelseDisposal systems
  • OmniClass-nummer23-39 21 13 21
  • OmniClass-betegnelseManifolds
  • CSI UniFormat II-kodeD30
  • CSI UniFormat II-titelHVAC

Tilgængelighed i region

Europa Afrika