Spain_B712_BetunModificado_Lamina_MorterplasFp4KgGarden
SOPREMA

Spain_B712_BetunModificado_Lamina_MorterplasFp4KgGarden

Morterplas APP FP 4 kg Garden is a sheet with FP Polyester Felt reinforcement and mastic with anti-root treatment.

Specifikation
  • Application

    - It is especially recommended for applications where high puncture resistance is required.

    - Morterplas APP FP 4 kg Garden can be applied in a two-layer system on non-trafficable and trafficable roofs for pedestrian and vehicular use, with heavy protection.

    - For single-layer systems, sheets of mass ≥ 4 kg should be used in systems in accordance with the DITs and local building regulations.

    - Morterplas APP FP 4 kg Garden can be installed in single or double layer, preferably in a bonded double layer system, as a top sheet for landscaped roofs, planters or buried structures.

Teknisk specifikation
  • Unik ref.PRDB712_3
  • Produktfamiliewaterproofing
  • ProduktgruppeWaterproofing and insulation product
  • TypeDigital Inventory (Products)
  • Udgivelsesdato2025-06-20
  • Udgavenummer1
Relateret
  • Materiale primærtBitumen
  • Designet iSpanien
  • Fremstillet iSpanien
Klassifikation
  • BIMobject-kategoriByggematerialer - Waterproofing & Membranes
  • IFC-klassifikationMateriale
  • ETIM-kodeEG019720
  • ETIM-navnSheet material
  • OmniClass-nummer23-13 25 17 13
  • OmniClass-betegnelseSheet Waterproofing

Tilgængelighed i region

Europa
Spanien