Spain_P7A3_Polietileno_Membrana_VaporFlag0.3
SOPREMA

Spain_P7A3_Polietileno_Membrana_VaporFlag0.3

Synthetic membrane composed of a single layer of low-density polyethylene, transparent in color, with microholes of 80 mm diameter, positioned over the entire surface every 15 mm in the longitudinal and transverse directions.

Specifikation
  • Vapor Flag Macro contains no flame retardants, resins or glues.

    AREA OF USE.

    • Separation and anti-imbibition layer for roofing applications.
Teknisk specifikation
  • Unik ref.PRDP7A3_1
  • Produktfamiliewaterproofing
  • ProduktgruppeWaterproofing and insulation product
  • TypeDigital Inventory (Products)
  • Udgivelsesdato2025-07-28
  • Udgavenummer1
Relateret
  • Materiale primærtPolyethylen
  • Materiale sekundærtPolyethylen
  • Designet iSpanien
  • Fremstillet iSpanien
Klassifikation
  • BIMobject-kategoriByggematerialer - Waterproofing & Membranes
  • IFC-klassifikationMateriale
  • ETIM-kodeEG019720
  • ETIM-navnSheet material
  • OmniClass-nummer23-13 25 17 13
  • OmniClass-betegnelseSheet Waterproofing

Tilgængelighed i region

Europa