COOL ROOF - SOPRASTAR FLAM on Concrete
COOL ROOF - SOPRASTAR FLAM on Concrete
COOL ROOF - SOPRASTAR FLAM on Concrete
COOL ROOF - SOPRASTAR FLAM on Concrete
    SOPREMA

    COOL ROOF - SOPRASTAR FLAM on Concrete

    SOPRASTAR™ Flam is a cool roofing system made of SBS-modified bitumen cap ply for use in approved multi-ply membrane and flashing assemblies. SOPRASTAR Flam is composed of a proprietary formulation of elastomeric styrene-butadiene-styrene (SBS) polymer modified bitumen and is reinforced with a tough, dimensionally stable composite polyester/glass fiber reinforcement.

    Specifikation
    • Reflective waterproofing membrane, component for cool roofing systems. Conforms to the SOPRASTAR CPP of performance I5 (on concrete and associated with the SOPRASTICK SI membrane) with a reflectance of 0.78 and emissivity of 0.89.

    Teknisk specifikation
    • Unik ref.RC1PUNA_FR01
    • Produktfamiliewaterproofing
    • ProduktgruppeWaterproofing system for roof
    • TypeSamling (flere objekter)
    • Udgivelsesdato2018-05-28
    • Udgavenummer1
    Relateret
    • Materiale primærtBitumen
    • Materiale sekundærtPolyurethan
    • Designet iFrankrig
    • Fremstillet iFrankrig
    Klassifikation
    • BIMobject-kategoriKonstruktion - Tag
    • IFC-klassifikationTag
    • ETIM-kodeEG020300
    • ETIM-navnBuilding - Roofing materials
    • UNSPSC-navnRoofing membranes
    • UNSPSC-kode30151505
    • Uniclass 2015-kodeEF_30
    • Uniclass 2015-beskrivelseRoofs, floor and paving elements
    • CSI MasterFormat 2014-kode07 55 53
    • CSI MasterFormat 2014-titelElastomeric Protected Membrane Roofing
    • OmniClass-nummer23-13 39 31 13 23
    • OmniClass-betegnelseModified Bituminous Multi Layer Roof Membranes
    • CSI UniFormat II-kodeB30
    • CSI UniFormat II-titelROOFING

    Tilgængelighed i region

    Europa
    Frankrig
    Common.Footer.ValueProp.Image.AltText