Italy_SINGLE LAYER BLIND HOLE TUNNEL ACTIVE JOINTS WITH PVC MEMBRANE
Italy_SINGLE LAYER BLIND HOLE TUNNEL ACTIVE JOINTS WITH PVC MEMBRANE
    SOPREMA

    Italy_SINGLE LAYER BLIND HOLE TUNNEL ACTIVE JOINTS WITH PVC MEMBRANE

    The Active Joints system allows the contractor to check the water tightness of the installed waterproofing and, if necessary, carry out quick and simple repairs without the need for expensive excavations. The system is created by injecting the resin into the compartment where the leak occurred through special injection tubes placed on the compartmentalization waterstop joints.
    Specifikation
    • T2 - Full round giunti attivi
    Teknisk specifikation
    • Unik ref.SOL000368
    • Produktfamiliewaterproofing
    • ProduktgruppeWaterproofing system for tunnel
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2024-06-14
    • Udgavenummer1
    Links
    Relateret
    • Materiale primærtPVC-beklædt polyester
    • Designet iItalien
    • Fremstillet iItalien
    Klassifikation
    • BIMobject-kategoriKonstruktion - Andet
    • IFC-klassifikationTag
    • ETIM-kodeEG020300
    • ETIM-navnBuilding - Roofing materials
    • Uniclass 2015-kodeSs_30_40_30
    • Uniclass 2015-beskrivelseFlat roof covering systems
    • CSI MasterFormat 2014-kode07 50 00
    • CSI MasterFormat 2014-titelMembrane Roofing
    • OmniClass-nummer23-39 13 00
    • OmniClass-betegnelseTunnels and Bridges

    Tilgængelighed i region

    Europa