Spain_PavimentoBaldosa218,4mm_Baldosa+Texfon
SOPREMA

Spain_PavimentoBaldosa218,4mm_Baldosa+Texfon

m2 of acoustic insulation against impact noise of floors in new construction using a 3.4 mm high-tenacity polyester felt anti-impact sheet joined to a bituminous protection, with high resistance to compression, tearing and puncturing, TEXFON type; overlapped using the self-adhesive tab intended for this purpose that is incorporated into the product; protected with a 4-5 cm reinforced mortar sheet. Reduction of the impact noise level: ΔLw = 22 dB.
Teknisk specifikation
  • Unik ref.SOL000440
  • ProduktfamilieFlooring
  • ProduktgruppeAcoustic floor insulation
  • TypeByggematerialer
  • Udgivelsesdato2025-06-19
  • Udgavenummer1
Relateret
  • Materiale primærtPolyester
  • Materiale sekundærtPolyethylen
  • Designet iSpanien
  • Fremstillet iSpanien
Klassifikation
  • BIMobject-kategoriKonstruktion - Dækplader, betonplader og gulve
  • IFC-klassifikationFloor
  • ETIM-kodeEG020600
  • ETIM-navnBuilding - system floors
  • Uniclass 2015-kodeEF_30_60
  • Uniclass 2015-beskrivelsePavements