07' Wide - Option 04 Exam Room
07' Wide - Option 04 Exam Room

    07' Wide - Option 04 Exam Room

    • Kit is designed to represent one common option used for Exam rooms at this Height and Width
    • Kit includes three base cabinets, three upper wall cabinets, one countertop with backsplash, and one sink with faucet.
    • ADA accessible.


    System OverviewEach kit comes with a variety of options that each have a unique price attached to them. A typical solution would comprise of both upper and lower cabinets with a sink and counter top. Each cabinet door can be equipped with a lock.Design
    • Multiple pull options
    • Angled top is optional
    • Counter can be equipped with side splash if necessary
    • Lock options available
    Specifikation
    • Sustainability
      • Particleboard and MDF fabricated from recycled wood waste material
      • Cardboard packaging made from recycled materials
      • Unusable pallets are recycled
      • All aluminum scrap is recycled
      • All adhesives used are water-based
      • Products meet low VOC standards
      • Powder coat paint is used on all metal surfaces
      Construction
      • Cabinets are constructed of ¾” thick industrial grade 40-50lb substrate, double-faced melamine
      • All exposed edges are covered with 2mm PVC edge banding
      • All panels are connected with hafele mini-fix cam hidden fastener system
      • All cabinets are rail mounted for ease of install
      • Work surfaces are constructed of 1 1/16” thick high-pressure laminate
    Teknisk specifikation
    • Unik ref.Casework_Exam_Room_LAM_07_04
    • ProduktfamilieEducation
    • ProduktgruppeFlex Space, Classroom, Lockers, Casework
    • TypeSamling (flere objekter)
    • Udgivelsesdato2021-01-29
    • Udgavenummer1
    Relateret
    • Materiale primærtLaminat
    • Designet iUSA
    • Fremstillet iUSA
    Klassifikation
    • BIMobject-kategoriMøbler - Shelving & Storage
    • IFC-klassifikationMøbler
    • OmniClass-nummer23-21 19 11
    • OmniClass-betegnelseModular General Casework