09' Wide - Option 09 Mail Room
09' Wide - Option 09 Mail Room

    09' Wide - Option 09 Mail Room

    • Kit is designed to represent one common option used for Mail Room at this Height and Width
    • Kit includes two half shelf consoles with intermediate shelves and one platform.
    • Not ADA accessible.


    System OverviewEach kit comes with a variety of options that each have a unique price attached to them. A typical solution would comprise of a base console with a sorter on top.Design
    • Multiple base options include: Open console, Half shelf console, Full shelf console, and Cabinet console.
    • Multiple sorter options include: Standard, Legal, Oversize, Zip.
    • Lock options available for both console and sorter.
    Specifikation
    • Sustainability
      • Particleboard and MDF fabricated from recycled wood waste material
      • Cardboard packaging made from recycled materials
      • Unusable pallets are recycled
      • All aluminum scrap is recycled
      • All adhesives used are water-based
      • Products meet low VOC standards
      • Powder coat paint is used on all metal surfaces
      Construction
      • Cabinets are constructed of ¾” thick industrial grade 40-50lb substrate, double-faced melamine
      • All exposed edges are covered with 2mm PVC edge banding
      • All panels are connected with hafele mini-fix cam hidden fastener system
      • All cabinets are rail mounted for ease of install
      • Work surfaces are constructed of 1 1/16” thick high-pressure laminate
    Teknisk specifikation
    • Unik ref.Casework_Mail_Room_LAM_09_09
    • ProduktfamilieBusiness
    • ProduktgruppeCorporate Mail and Package Centers
    • TypeSamling (flere objekter)
    • Udgivelsesdato2021-02-09
    • Udgavenummer1
    Relateret
    • Materiale primærtLaminat
    Klassifikation
    • BIMobject-kategoriMøbler - Shelving & Storage
    • IFC-klassifikationMøbler
    • OmniClass-nummer23-21 19 11
    • OmniClass-betegnelseModular General Casework