Legal-2 Cabinets-8 Tier-Shelves Steel Rotary File

Legal-2 Cabinets-8 Tier-Shelves Steel Rotary File

  • 8 Tiers High
  • Great for file storage
  • Flexible components for adaptable storage
  • Shelf system


Each kit comes with a variety of options that each have a unique price attached to them.
  • Locking doors and drawers for secure and HIPAA-compliant storage
  • Additional designs for industrial and weapons storage
  • Available with two to eight shelf openings
  • Available either fully assembled or unassembled
  • Completely customizable to fit your unique needs
  • Drawers, dividers, reference shelves, laminate end panels, and a wealth of other optional accessories
Design
  • Quickly change the number of tiers to either 3,4,5,6,7,8 high
  • Quickly change from shelves to drawers
  • Built in end panels and wall panels for ease of design.
ConfigurationsLetter Unit
  • Widths: 30-3/4" (adder), 36-1/2" (starter)
  • Heights: 30", 42", 51", 61 1/2", 72", 82 1/2", 93"
  • Depths: 25"
  • Choose from letter or legal size media storage
  • Available in two (2) to eight (8) shelf openings
  • Choose from locking or non-locking units
Legal Unit
  • Widths: 38-3/4" (adder), 45-1/2" (starter)
  • Heights: 30", 42", 51", 61 1/2", 72", 82 1/2", 93"
  • Depths: 31"
  • Choose from letter or legal size media storage
  • Available in two (2) to eight (8) levels
  • Choose from locking or non-locking units
      Specifikation
      • Construction
        • Base constructed of tough 13-gauge cold-rolled steel with steel-formed U-channel reinforcements
        • Constructed of 13 to 18 gauge cold rolled steel and steel-formed U-Channel reinforcements
        • Locking drawers provide added security. Optional locking drawers are available.
      Teknisk specifikation
      • Unik ref.Rotary_Cabinet_Legal_2_Cabinets_8_Tier_Shelves_PCS
      • ProduktfamilieBusiness
      • ProduktgruppeAdministration, Mail Room, Storage, Break Room and Casework
      • TypeSamling (flere objekter)
      • Udgivelsesdato2021-01-29
      • Udgavenummer1
      Relateret
      • Materiale primærtPulverbelagt stål
      • Designet iUSA
      • Fremstillet iUSA
      Klassifikation
      • BIMobject-kategoriMøbler - Shelving & Storage
      • IFC-klassifikationMøbler
      • OmniClass-nummer23-21 11 11 19
      • OmniClass-betegnelseCommercial Filing Cabinets

      Tilgængelighed i region

      Nordamerika
      Anguilla
      Antigua og Barbuda
      Aruba
      Bahamas
      Barbados
      Belize
      Bermuda
      Canada
      Caribbean Netherlands
      Caymanøerne
      Costa Rica
      Cuba
      Curaçao
      De britiske jomfruøer
      Dominica
      Dominikanske Republik
      El Salvador
      Grenada
      Grønland
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Jomfruøerne
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts og Nevis
      Saint Lucia
      Saint Pierre og Miquelon
      Saint Vincent og Grenadinerne
      Saint-Barthélemy
      Saint-Martin
      Sint Maarten
      Trinidad og Tobago
      Turks- og Caicosøerne
      USA
      BIMobject-produktbibliotek

      Design App til Revit

      Indlæs familier direkte ind i din Revit-model med ét klik

      Få et sted til at få adgang til nye objekter nemmere, opbevar dine Revit-familier og samarbejd med dit team.

      • MarkeringArbejd direkte med BIM-objekter ved siden af Revit
      • Markering 2 GB cloudlager – gem dit Revit-indhold
      • Markering Få integreret CO2-LCA (A1-A3) direkte fra Revit