Wall mounted shelf 900x300 with 4 shelves extension unit

Wall mounted shelf 900x300 with 4 shelves extension unit

Sovella wallshelving system includes uprights, brackets and steel shelves. The parts are available in powder painted white (-21) and silver effect (-38). Sovella wallshelving system meets the high demands set for storage in public spaces in terms of durability and load capacity. A wide range of wire shelves, pull out baskets, cloth rails and racks as well as perforated panels and hooks are available and compatible with each other. The system includes also a free-standing unit.
Teknisk specifikation
  • Unik ref.111003E
  • ProduktfamilieWall systems
  • ProduktgruppeSteel shelves
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2013-04-29
  • Udgavenummer1
  • Højde (mm)1500
  • Bredde (mm)920
  • Dybde (mm)315
Relateret
  • Materiale primærtPulverbelagt stål
  • Materiale sekundærtPulverbelagt stål
  • Designet iFinland
  • Fremstillet iFinland
Klassifikation
  • BIMobject-kategoriMøbler - Shelving & Storage
  • IFC-klassifikationMøbelelement
  • UNSPSC-navnFurniture and Furnishings
  • UNSPSC-kode56