Totes in 4-Post Flexible Shelving

Totes in 4-Post Flexible Shelving

Spacesaver’s Totes in 4-Post Shelving is the ideal solution to properly house and organize materials and create interactive spaces that promote collaboration, engagement, and productivity. Compatible with all 15" W and 18" D Spacesaver 4-Post Shelving, Totes come in four heights - 3", 6", 9", and 12" - and can be mounted with Tote Rails or placed directly on shelves, as well as integrated into Flexible Shelving units and High-Density Mobile Storage carriages.

Teknisk specifikation
  • Unik ref.totes-in-4-post-flexible-shelving
  • ProduktfamilieShelving
  • ProduktgruppeFlexible Shelving
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2025-10-13
  • Udgavenummer1
Relateret
  • Materiale primærtStål
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriMøbler - Shelving & Storage
  • IFC-klassifikationMøbler
  • CSI MasterFormat 2014-kode11 51 23
  • CSI MasterFormat 2014-titelLibrary Stack Systems
  • OmniClass-nummer23-21 25 21 11
  • OmniClass-betegnelseLibrary Stack Systems