LC Endothermic Firestop Sealant

LC Endothermic Firestop Sealant

SpecSeal® LC Endothermic Sealant is a latex-based gun grade firestop sealant for construction joints and non-combustible penetrations. After application, LC Sealant cures to form a flexible seal against the propagation of fire. Under fire exposure, LC absorbs heat and release water vapor resisting the progress of smoke and flame.

Installer Friendly, easily applied with standard caulking gun
Can be troweled on for larger applications
Tested for up to 4 Hours of fire resistance when tested to ASTM E1966/UL2079, ASTM E814/UL1479, and CAN/ULC-S115
Listed in over 80 UL® Tested Firestop Systems!
Teknisk specifikation
  • Unik ref.sti-firestop-sealant-lc
  • ProduktfamilieFirestopping
  • ProduktgruppeSpecSeal®
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2017-08-21
  • Udgavenummer1
Relateret
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriBrandprodukter - Stops
  • UNSPSC-navnFire protection
  • UNSPSC-kode4619