Series 120 Shower set 120 2760
Series 120 Shower set 120 2760
Series 120 Shower set 120 2760

    Series 120 Shower set 120 2760

    Exposed Shower set with single lever mixer With rain shower and handshower With ceramic cartridge with heightt adjustable shower arm (during installation) Intrinsically safe against backflow With EasyClean Compatible with instant water heaters 21 kWh Material: brass Surface: chrome
    Teknisk specifikation
    • Unik ref.120_2760
    • ProduktfamilieSeries 120
    • ProduktgruppeShower sets
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2019-08-05
    • Udgavenummer1
    • Højde (mm)1480
    • Bredde (mm)260
    • Dybde (mm)518
    Relateret
    • Materiale primærtMessing
    • Materiale sekundærtKrom
    • Designet iTyskland
    • Fremstillet iTyskland
    • Nettovægt (kg)6.95
    Klassifikation
    • BIMobject-kategoriSanitet - Byger
    • IFC-klassifikationSanitetsanordning
    • UNSPSC-navnShowers
    • UNSPSC-kode30181503
    • Uniclass 2015-kodePr_40_20_87_76
    • Uniclass 2015-beskrivelseShower heads
    • OmniClass-nummer23-31 17 00
    • OmniClass-betegnelseShowers
    • CSI UniFormat II-kodeD2010
    • CSI UniFormat II-titelPlumbing Fixtures